GTR2020AC3T-700 SUS
DAI-ICHI SOKUHAN WORKS CO.
C3 Precision ball screw
SUS ball screw
Un-worked shaft ends
Powered by
CAD模型選擇
{issoku/precision_ball_screw/sus_ball_screw/un_workred_shaft_ends/gtr2020a_sus_asmtab.prj},{NB=GTR2020AC3T-700 SUS(0)},{TYPE=GTR},{D1=20},{LEAD=20},{NOC=1.5×1},{LS=700},{DN=},{AC=T},{PN=0},{AG=C3},{S=With plastic seal},{VER=21},{XX=2},{PPATH=assemblies/sus_un_worked_shaft_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
DAI-ICHI SOKUHAN WORKS CO.
Description
GTR2020A...-SUS - Un-worked shaft ends
Bill of material
GTR2020AC3T-700 SUS
LS
Length of screw (Stroke)
700mm (400)
1100mm (800)
700mm (400)
1100mm (800)
DN
Direction of nuts
Standard
Reverse (Option)
Standard
Reverse (Option)
AC
Axial clearance
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
Standrad (0.005mm include)
Precise clearance : 5% of Ca. (Option)
PN
Position of nuts
AG
Accuracy grade
C3
CA
Dynamic load ratings Ca
5370
N
COA
Static load ratings Coa
8850
N
S
Seal
With plastic seal
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BNK - Ball Screw With Finished Shafts Ends
THK CO.,LTD.
23.05.2024
GTR2020AC5T - Precision ball screw
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GPR0802RC5T - Precision ball screw
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR1004EC5T - Precision ball screw
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR1010AC5T - Precision ball screw
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR0805EC5T - Precision ball screw
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR0808AC5T - Precision ball screw
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GTR1205EC5T - Precision ball screw
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GPR1602RC5T - Precision ball screw
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
GPR1202RC5T - Precision ball screw
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
D20, Lead 20
Kuroda Precision Industries, Ltd.
08.02.2024
GTR2010E... - Un-worked shaft ends
DAI-ICHI SOKUHAN WORKS CO.
17.08.2020
Flange Type HRW-CA
THK CO.,LTD.
23.05.2024
D20, Lead 20
Kuroda Precision Industries, Ltd.
08.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求