Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GETOtec
Description
GTRT 165 - Roundtable
Bill of material
GTRT1651100
B1
Type
GTRT
B2
Size
165 mm
B3
Rotor height
mm
B4
Positioning System
B5
Protection class
IP 40
B6
Type
H
90 mm
H1
72 mm
G
Weight
5.4 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models