Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MONDIAL - GTS
Description
GTSM 3 - Stall Torque from 1.5 Nm to 5.3 Nm
Bill of material
GTSM-32-X1X1-1X
CODE
VERS
Version
CNOM
Stall Torque
Nm
CMAX
Max Torque
Nm
INFO
Technical specifications
Available engines
A1
Front flange
85 mm
A2
Rear flange (if different from front one)
/ mm
B1
Mounting hole center distance
100 mm
B2
Mounting holes
7 mm
C1
Centering diameter j7
80 mm
C2
Centering diameter height
3 mm
D1
Shaft diameter j6
14 mm
D2
Shaft height
30 mm
D3
Keyway height
16 mm
D4
Keyway width h7
5 mm
D5
Unmonting hole
M5 mm
E1
Connector height
27 mm
E2
Connector center distance
29 mm
E3
Power connector height
/ mm
E4
Signal connector height
/ mm
L1
Total height
mm
L2
Mounting flange height
11 mm
L3
Connectors position
mm
L4
Rear height
/ mm
M
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models