Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MONDIAL - GTS
Description
GTSM 6 - Stall Torque from 15 Nm to 70 Nm
Bill of material
GTSM-62-X1X1-1X
CODE
VERS
Version
CNOM
Stall Torque
Nm
CMAX
Max Torque
Nm
INFO
Technical specifications
Available engines
A1
Front flange
190 mm
A2
Rear flange (if different from front one)
/ mm
B1
Mounting hole center distance
190 mm
B2
Mounting holes
14 mm
C1
Centering diameter j7
180 mm
C2
Centering diameter height
4 mm
D1
Shaft diameter j6
38 mm
D2
Shaft height
80 mm
D3
Keyway height
41 mm
D4
Keyway width h7
10 mm
D5
Unmonting hole
M12 mm
E1
Connector height
mm
E2
Connector center distance
47 mm
E3
Power connector height
mm
E4
Signal connector height
mm
L1
Total height
mm
L2
Mounting flange height
16 mm
L3
Connectors position
mm
L4
Rear height
/ mm
M
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models