Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GTY4-50W
Bill of material
GTY4-L2-50-BC-M05-C3
MODEL
Model
GTY4
BSL
Ball Screw Lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
313 mm
L1
266 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TOYO
    GTY5-100W
    TOYO
    GTY8-200W
    TOYO
    GTH4-50W
    TOYO
    GTY4-100W
    ORIENTALMOTOR Co.,Ltd.
    Motor
    TOYO
    CGTY4 - Built-in Guideway Rod Cylinder
    TOYO
    CGTY5 - Built-in Guideway Rod Cylinder
    TOYO
    CGTH4 - Built-in Guidway Slider Cylinder
    TOYO
    GCH5-100W
    TOYO
    GCH8-400W
    TOYO
    GTH5-100W
    TOYO
    GCH4-100W
    TOYO
    ETH13-200W - Ball Screw Drive
    TOYO
    CGTH5 - Built-in Guidway Slider Cylinder
Previews
3D
2D
Download CAD models