Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
GU20-20 - Male Plug
Bill of material
7201000
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
mm
L1
mm
L1IN
in
CH
mm
G
g
OZ
oz
DN
2.5 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models