Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
guide carriage FS-KU-G - RK LightUnit G
Bill of material
K3027200CSR40 MD-KU-G
ARTIKEL
Article description
RK LightUnit-G
TYPE
Type
MD-KU-G
BEST
order No.
K3027200CSR40
CNSMASSEXACT
Weight
226 g
L
laenge
79 mm
B
Width
49 mm
H
Hoehe
59 mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
WARTUNGSINTVALL
Maintenance interval for the item
no need
CNSSTDDTIME
standard delivery time of the item after receipt of order
2 days after reciept of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-17-01
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models