Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Guiding component STB 11for front-most door - Guiding component STB 11for front-most door
Bill of material
9119304
ARTICLENO
Article Number
9119304
C
Constant
5.000 mm
EB
X+Y
52.000 mm
L
Lenght
102.100 mm
RD
Roller Distance
95.100 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models