Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GVTSA2 - Timing Belt Conveyors GV Series/Brushless Motors (AC Input) - Single Track Head Drive 2-Groove Frame Type (Pully Dia.30mm)
Bill of material
GVTSA2-10-190-30-T1-ABM-20-H-B
PN
Part Number
GVTSA2-10-190-30-T1-ABM-20-H-B
TP
Type
GVTSA2
B
10 mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
30 W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
ALT1
Motor Reversed
ALT3
Additional Counterbored Holes
FYA
FYA 5mm Increment
mm
FYB
FYB 5mm Increment
mm
ALT7
Brackets for Speed Controller
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models