Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
D-M-E
Description
GW Hose nipples - DME
Bill of material
GW330R3/8
REF
Catalog number
D
Thread diameter
D1
Diameter
14 mm
D2
Hole diameter
10 mm
L
Length
mm
L1
Length
mm
SW
Width accross flats
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    V Knurled Pressure plugs - DME - Mat. Brass
    D-M-E
    AN Pressure plugs - DME - Mat. Brass
    ASOH
    Hose nipples
    D-M-E
    N/500 45° Angles - DME
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
    ASOH
    Ace nipples
    D-M-E
    N/500 Hose nipples - DME
    Riegler
    Male hose fittings with parallel male thread
    D-M-E
    FDN Double nipples - DME
    D-M-E
    US 1700 Hose clamps - DME
    D-M-E
    GW Angle hose nipples - DME
    D-M-E
    FN Connector plugs for FSK and FSVK - DME
    D-M-E
    ST 17 Reducing nipples - DME
    D-M-E
    KN 105 Threadless pressure plugs - DME - Mat. Brass - O ring Viton
Previews
3D
Dimension
2D
Download CAD models