Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW6001 - Series GW6000
Bill of material
GW6001-75/1-WR_DL-LR
PN
Part No.
GW6001-75/1-WR-DO_DL-LR
MN
Model Number
GW6001
PRIM
Primary
Custom
SEC
Secondary
GW601
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
2.500 Inch
DESCRIPTION
Description
GW6001 75/1 WR DOUBLE OUTPUT
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Shaft
CD
C.D.
6.001 Inch
CD1
C.D.1
3.251 Inch
A
10.1893 Inch
A1
4.995 Inch
B
3.9965 Inch
B1
2.624 Inch
D
6.50 Inch
D1
3.50 Inch
E
13.2773 Inch
F
2.35 Inch
G
0.875 Inch
H
2.38 Inch
I
6.755 Inch
J
3/16 X 3/32 Inch
K
1.75 Inch
T
10.00 Inch
T1
3.40 Inch
U
2.500 Inch
V
5.18125 Inch
W
N/A Inch
X
5/8 X 5/16 Inch
Y
4.00 Inch
AA
12.750 Inch
BB
6.375 Inch
CC
6.375 Inch
DD
3.1875 Inch
EE
5/8 UNC Inch
FF
1.00 Inch
GG
1.00 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
WTL
Wt. Lbs.
402
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models