Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW6007 - Series GW6000
Bill of material
GW6007-75/1-WR_LA-L
PN
Part No.
GW6007-75/1-WR_LA-L
MN
Model Number
GW6007
PRIM
Primary
Custom
SEC
Secondary
GW607
RATIO
Ratio
STYLE
Style
Single Output
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
2.438 Inch
DESCRIPTION
Description
GW6007 75/1 WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Shaft
CD
C.D.
6.001 Inch
CD1
C.D.1
3.251 Inch
A
10.1893 Inch
A1
4.995 Inch
B
3.9965 Inch
B1
2.624 Inch
D
6.50 Inch
D1
3.50 Inch
E
13.27730 Inch
F
2.35 Inch
G
0.875 Inch
H
2.38 Inch
I
6.755 Inch
J
3/16 x 3/32 Inch
K
1.75 Inch
T1
3.40 Inch
WTL
Wt
444 Lbs
S
15.508 Inch
U
2.438 Inch
V
v
7.630 Inch
X
5/8 x 5/16 Inch
Y
6.50 Inch
Z
7.02075 Inch
A2
1.50 Inch
B2
19.50 Inch
C2
17.000 Inch
D2
8.500 Inch
E2
15/16 Inch
P2
9.50 Inch
R2
3/8 NC x 1.00 DP
X2
1.50 Inch
Y2
0.75 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models