Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW605 Hub City Models - GW60 Series
Bill of material
0270-05344
PN
Part No.
0270-05344
MN
Model Number
GW605
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Inch
DESCRIPTION
Description
GW605 5/1 A WR 56C 2.000
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
6.001 Inch
A
N/A Inch
B
3.9965 Inch
D
6.500 Inch
E
16.4975 Inch
G
56C Inch
H
4.42 Inch
I
10.43680 Inch
J
J Keyway
3/16 x 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.50 Inch
O
13/32 Inch
P
Holes
R
0.38 Inch
S
11.50 Inch
T
5.75 Inch
AA
12.75 Inch
BB
6.375 Inch
CC
6.375 Inch
DD
3.1875 Inch
EE
5/8 UNC Inch
FF
1.25 Inch
GG
1.25 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
U
2 Inch
X
X Keyway
1/2 x 1/4 Inch
KF
Key Furnished
NO
Y
1/2 NC X 3/4 LG Inch
WTL
Wt.
331 Lbs.
FA
11.13 Inch
FB
9.50 Inch
FC
4.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models