Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW608 Hub City Models - GW60 Series
Bill of material
0270-05961
PN
Part No.
0270-05961
MN
Model Number
GW608
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
2.438 Inch
DESCRIPTION
Description
GW608 5/1 L WR 56C
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
6.001 Inch
A
N/A Inch
B
3.9965 Inch
D
6.500 Inch
E
16.4975 Inch
G
56C Inch
H
4.42 Inch
I
10.4368 Inch
J
J Keyway
3/16 x 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.50 Inch
O
13/32 Inch
P
Holes
R
0.38 Inch
S
15.508 Inch
U
2.4365 Inch
V
7.63 Inch
X
5/8 x 5/16 Inch
Y
6.50 Inch
Z
7.02075 Inch
A2
1.50 Inch
B2
19.50 Inch
C2
17.000 Inch
D2
8.500 Inch
E2
0.9375 Inch
P2
9.50 Inch
R2
3/8 NC X 1.00 DP Inch
X2
1.50 Inch
Y2
0.75 Inch
AA
12.75 Inch
BB
6.375 Inch
CC
6.375 Inch
DD
3.1875 Inch
EE
5/8 NC Inch
FF
1.25 Inch
GG
1.25 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
NN
N/A Inch
MM
N/A Inch
WTL
Wt.
373 Lbs.
FA
11.13 Inch
FB
9.50 Inch
FC
4.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models