Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW7007 - Series GW7000
Bill of material
GW7007-75/1-WR_LA-L
PN
Part No.
GW7007-75/1-WR_LA-L
MN
Model Number
GW7007
PRIM
Primary
Custom
SEC
Secondary
GW707
RATIO
Ratio
STYLE
Style
Single Output
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
2.937 Inch
DESCRIPTION
Description
GW7007 75/1 WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Shaft
CD
C.D.
7.0015 Inch
CD1
C.D.1
3.251 Inch
A
10.5675 Inch
A1
4.995 Inch
B
4.3235 Inch
B1
2.624 Inch
D
7.59 Inch
D1
3.50 Inch
E
12.92350 Inch
F
2.35 Inch
G
0.875
H
2.38 Inch
I
6.755 Inch
J
3/16 x 3/32
K
1.75 Inch
T1
3.9375 Inch
WTL
Wt
643 Lbs
S
14.574 Inch
U
2.937 Inch
V
v
7.630 Inch
X
3/4 x 3/8 Inch
Y
6.44 Inch
Z
8.49750 Inch
A2
1.75 Inch
B2
22.00 Inch
C2
19.000 Inch
D2
9.500 Inch
E2
1-1/8 Inch
P2
10.75 Inch
R2
3/8 NC x 1.00 DP
X2
2.00 Inch
Y2
1.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models