Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW707 Hub City Models - GW70 Series
Bill of material
GW707-5/1-L-WR
PN
Part No.
GW707-5/1-L-WR
MN
Model Number
GW707
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
2.937 Inch
DESCRIPTION
Description
GW707 5/1 L WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
1.625 Inch
OT
Output Type
Shaft
CD
C.D.
7.0015 Inch
A
N/A Inch
B
4.3235 Inch
D
7.5850 Inch
E
18.91 Inch
F
N/A Inch
G
1.625 Inch
H
2.98 Inch
I
11.5 Inch
J
J Keyway
3/8 x 3/16 Inch
K
2.87 Inch
R
6.06 Inch
S
15.50 Inch
U
2.937 Inch
V
7.63000 Inch
X
3/4 x 3/8 Inch
Y
6.44 Inch
Z
8.5000 Inch
A2
1.75 Inch
B2
22.00 Inch
C2
19.000 Inch
D2
9.500 Inch
E2
1 1/8 Inch
P2
10.75 Inch
R2
3/8 NC X 1.00 DP Inch
X2
2.00 Inch
Y2
1.00 Inch
AA
12.50 Inch
BB
6.250 Inch
CC
5.500 Inch
DD
2.7500 Inch
EE
1 NC Inch
FF
1.56 Inch
GG
1.56 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
WTL
Wt.
560 Lbs.
FA
11.3675 Inch
FB
9.64 Inch
FC
4.82 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    GW701 Hub City Models - GW70 Series
    Hub City
    GW604 Hub City Models - GW60 Series
    Hub City
    GW608 Hub City Models - GW60 Series
    Hub City
    GW605 Hub City Models - GW60 Series
    Hub City
    GW607 Hub City Models - GW60 Series
    Hub City
    Q/D Bushing Kits
    Hub City
    211 PCX Hub City Models - 210 Series PCX
    Hub City
    181L PCX Hub City Models - 180 Series PCX
Previews
3D
Dimension
2D
Download CAD models