Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW8008 - Series GW8000
Bill of material
GW8008-75/1-WR-56C_LA-R
PN
Part No.
GW8008-75/1-WR-56C_LA-R
MN
Model Number
GW8008
PRIM
Primary
Custom
SEC
Secondary
GW807
RATIO
Ratio
STYLE
Style
Single Output
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
3.438 Inch
DESCRIPTION
Description
GW8008 75/1 WR 56C
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
8.000 Inch
A
11.913 Inch
B
4.105 Inch
D
8.855 Inch
E
13.91600 Inch
S
15.6855 Inch
U
3.437 Inch
V
9.25 Inch
X
7/8 X 7/16 Inch
Y
8 Inch
Z
9.9975 Inch
A2
2.00 Inch
B2
28.000 Inch
C2
24 Inch
D2
12 Inch
E2
1-5/16 Inch
P2
17.00 Inch
R2
5/8 NC X 1.50 DP
X2
2.12 Inch
Y2
1.06 Inch
WTL
Wt
930 Lbs
G
56C
H
2.330 Inch
I
6.450 Inch
J
3/16 X 3/32
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.500 Inch
O
13/32 Inch
P
N/A
R
0.190 Inch
CD1
C.D.1
4.251 Inch
A1
5.87 Inch
B1
2.686 Inch
D1
4.43 Inch
T1
4.25 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models