Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW801 Hub City Models - GW80 Series
Bill of material
0270-02558
PN
Part No.
0270-02558
MN
Model Number
GW801
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
3.000 Inch
DESCRIPTION
Description
GW801 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
1.875 Inch
OT
Output Type
Shaft
CD
C.D.
8.0000 Inch
A
N/A Inch
B
4.1050 Inch
D
8.855 Inch
E
20.96 Inch
F
N/A Inch
G
1.8745 Inch
H
2.8385 Inch
I
12.5 Inch
J
J Keyway
1/2 x 1/4 Inch
K
2.81 Inch
S
24.52 Inch
T
12.26 Inch
U
2.9995 Inch
V
5.98 USABLE Inch
W
5.24 Inch
X
X Keyway
3/4 x 3/8 Inch
Y
4.50 Inch
AA
14.250 Inch
BB
7.125 Inch
CC
6.500 Inch
DD
3.250 Inch
EE
1 UNC Inch
FF
1.66 Inch
GG
1.66 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
WTL
Wt.
582 Lbs.
FA
12.3725 Inch
FB
9.64 Inch
FC
4.82 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models