Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
GW807 Hub City Models - GW80 Series
Bill of material
GW807-5/1-L-WR
PN
Part No.
GW807-5/1-L-WR
MN
Model Number
GW807
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
3.438 Inch
DESCRIPTION
Description
GW807 5/1 L WR
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
1.875 Inch
OT
Output Type
Shaft
CD
C.D.
8.0000 Inch
A
N/A Inch
B
4.1050 Inch
D
8.8550 Inch
E
20.96 Inch
F
N/A Inch
G
1.8745 Inch
H
2.8385 Inch
I
12.5 Inch
J
J Keyway
1/2 x 1/4 Inch
K
2.81 Inch
R
6.22 Inch
S
15.6855 Inch
U
3.438 Inch
V
9.25000 Inch
X
7/8 x 7/16 Inch
Y
8.00 Inch
Z
9.9975 Inch
A2
2.00 Inch
B2
28.00 Inch
C2
24.000 Inch
D2
12.000 Inch
E2
1 5/16 Inch
P2
13.75 Inch
R2
5/8 NC X 1.50 DP Inch
X2
2.12 Inch
Y2
1.06 Inch
AA
14.250 Inch
BB
7.125 Inch
CC
6.500 Inch
DD
3.250 Inch
EE
1 NC Inch
FF
1.66 Inch
GG
1.66 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
WTL
Wt.
780 Lbs.
FA
12.3725 Inch
FB
9.64 Inch
FC
4.82 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    GW802 Hub City Models - GW80 Series
Previews
3D
Dimension
2D
Download CAD models