Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
GWJS3-0-X - Bulkhead
Bill of material
GWJS3-0-X
MODEL
Model No.
GWJS3-0-X
BORE
Compatible tube O.D. φ
3.2 mm
L
26.5 mm
B
12.5 mm
HEX
Hex
12 mm
MBS
Min. bore size
2.5 mm
THREAD
Thread
M10x1.0
G
Panel thickness
5 mm
PBS
Panel bore size
10.5 mm
ESA
Eff. X-sectional area
2.5 mm^2
WEIGHT
Weight
9.8 g
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models