Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Special Springs
Description
H 18500 - ISO Standard, high force
Bill of material
H18500-080-D-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
195 mm
RD
Rod Diameter
125 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm³
S
Surface
122.72 mm
MAXSPEED
Maximum speed
1.8 °C
W
Weight
Kg
SPM
Cicli/minuto
TMIN
Temperature min
°C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    FS2A - Fixing
    Special Springs
    H 20000 - ISO Standard, high force
    Special Springs
    H 9500 - ISO Standard, high force
    Special Springs
    S 750 - ISO forces, reduced height
    Special Springs
    M 50 - Mini cylinders
    Special Springs
    MS 200 - Mini cylinders + SKUDO
    Special Springs
    M 300 - Mini cylinders
    Special Springs
    M 70 - Mini cylinders
    Special Springs
    M 50 TEM - Mini cylinders
    Special Springs
    SC 750 - ISO 11901 Standard
    Special Springs
    H 6600 - ISO Standard, high force
    Special Springs
    MP 150 - Maximum force, rod sealed
    Special Springs
    HF 500 - ISO Standard, high force
    Special Springs
    ML 1000 - Maximum force, rod sealed
Previews
3D
Dimension
2D
Download CAD models