Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Veith
Description
H 300 - ISO 11901 Standard
Bill of material
H300-038-B
CODICE
Code
CU
Stroke
mm
F0
Nominal initial force
300 daN
F1
Nominal final force
daN
L
Total length
mm
LMIN
Minimum length
mm
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
PX
Charging pressure
bar
LX
Length at compression end
mm
F0X
Initial force with PX
300.0 daN
F1X
Final force with CX/PX
daN
FIS
Fixing
CS
Connection type
R
Joint
T
Hose
mm
P
Nominal charging pressure
150 bar
V
Volume
0 cm³
W
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models