Catalog navigation
Селекция на CAD модел
Налични продукти: 24
HELP_VARIABLE
Company
MÄDLER
Description
H-GK-GTE-ECO-IG - Heavy-Duty Rod Ends GTE Economy-Line, Maintenance Free, Internal Thread
Bill of material
63262500E
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
MAT
Material
Housing: Steel C45 (AISI 1045) forged, zinc-plated, Outer ring: Steel with PTFE-lining, Inner ring: Steel 105Cr4 (AISI 52100), hardened, ground and polished
AUSF
Version
DINISO
DIN ISO-No.
D
d - H7
mm
B
B -0.12
mm
C1
C1 ±0.5
mm
D1
d1
mm
D2
d2 max.
mm
D3
d3 ≈
mm
D4
d4 max.
mm
H1
h1
mm
L3
l3 min.
mm
G
Thread - ISO DIN 13 6H
mm
W
mm
KW
α - Tilting angle
Grad
GEW
Weight
g
CTN
Customs tariff number
84833038