Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Dodge
Description
H Type Metric - QD Bushing
Bill of material
121152
PN
Part Number
BS
Bushing Symbol
MAT
Material
Steel
BORE
Bore
mm
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref)
mm
BTQ
Bushing Torque Capacity
113 Nm
A
6.4 mm
B
B Diameter
41.4 mm
CI
C Hub Dia.-CI 30 Iron
76.2 mm
CS
C Hub Dia.-Steel
69.9 mm
D
D Diameter
63.5 mm
E
33.3 mm
F
22.2 mm
G
4.8 mm
BC
Bolt Circle
50.8 mm
NS
Bolt Quantity
2
SS
Bolt Size
M6x1 mm
BL
Bolt Lenght
22 mm
ST
Bolt Torque
9.6 Nm
SDEPTH
Slot Depth
23.830 mm
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
7.874 mm
LC
Required Wrench Clearence L-Install Conventional Mounting
61.722 mm
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
26.162 mm
MC
Required Wrench Clearance M-Remove Conventional Mounting
80.01 mm
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
26.162 mm
LR
Required Wrench Clearance L-Install Reverse Mounting
80.01 mm
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
37.084 mm
MR
Required Wrench Clearance M-Remove Reverse Mounting
90.932 mm
REF
Reference
39.0398 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models