Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CKD
Description
H0, H0Y switch SCA2-G1L2
Bill of material
SCA2-G1L2-00-50B-25-H0-R
TYPE
Model No.
SCA2-G1L2
MA
Mounting
BORE
Bore size
mm
CUS
Cushion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
LWL
Lead wire length
SWP
Switch quantity
OPTCNP
Option: cushion needle position
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
DA
Thread
DB
mm
DC
mm
EE
Thread
F
mm
G
mm
J
mm
JA
mm
K
mm
KK
Thread
L
mm
Enter value for L
mm
cm
inch
ft
LLPLUS
LL+STROKE
mm
LL
mm
MM
mm
MN
mm
MO
mm
N
mm
Q
mm
SD
mm
T
mm
V
mm
VA
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
O
mm
P
mm
RD
mm
HD
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LR
- mm
LS
- mm
LT
- mm
FAPLUS
FA+STROKE
- mm
FA
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
MT
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CI
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CQ
- mm
CV
- mm
CW
- mm
AQ
- mm
AQPLUS
- mm
TB
- mm
TC
- mm
TD
- mm
TE
- mm
TF
- mm
TG
- mm
TJ
- mm
TM
- mm
TN
- mm
TK
- mm
TYPLUS
TY+STROKE/2
- mm
TY
- mm
TZPLUS
TZ+STROKE/2
- mm
TZ
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models