Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollon
Description
H1C75 - Steel telescopic rail, over extension up to 150%, double stroke, optionals available (max load 1350 N, max closed length 1500 mm)
Bill of material
H1C075-0300
INFO1
Long description
The H1C is an over-extending telescopic rail with a stroke of up to 150 % of the closed telescoping length. The use of intermediate elements with a high moment of inertia achieves excellent system rigidity and a high load capacity in fully extended systems.
GUI
Type
H1C
DIM
Size
75
INFO
Catalogue
Catalogue
L
Lenght
mm
H
Stroke
450 mm
B
100 mm
C
0 mm
CRAD
C 0rad
1200 N
CAX
C 0ax
on request Ns
NN
No. holes
4
WEIGHT
Weight
2.60 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models