Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
H90/H901 - Extension nipples
Bill of material
H90-13-250-SS
PARTNO
Part No.
T
BSPT Thread
L
Length
100 mm
A
Length
60 mm
D
Diameter
mm
D1
Diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    DMS Diemould (UK)
    EP - Extension pipes
    DMS Diemould (UK)
    HE - Extended hose connector
    D-M-E
    ULC U-couplings - DME - Mat.: DME 5 (1.2344), Surface 60-70 HRC, Core 38-42 HRC
    DMS Diemould (UK)
    EE - Tulip Ejector (CUMSA)
    DMS Diemould (UK)
    AE - Accelerated Ejector (CUMSA)
    DMS Diemould (UK)
    BE - Ejector Base
    DMS Diemould (UK)
    AP - Ejector Pin Form A Soft
    DMS Diemould (UK)
    AH - Ejector Pin Form A Hardened
    DMS Diemould (UK)
    BP - Support Plate
    D-M-E
    FW 1850 Two-stage-ejector with stroke - DME
    DMS Diemould (UK)
    D - Diverters
    DMS Diemould (UK)
    GR - Standard Heel Unit (CUMSA)
    DMS Diemould (UK)
    DF - Fixed lifter base (CUMSA)
    DMS Diemould (UK)
    BT - Ejector Base (CUMSA)
Previews
3D
Dimension
2D
Download CAD models