Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 2080GX-I-AWT
Bill of material
HARTING 24144080002
PREVIEW
Preview
MANUID
Product number of the Manufacturer
24144080002
DESCSHORT
Short Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8
DESCLONG
Long Description
Industrial Ethernet Switches, Unmanaged, Full Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8, 10/100/1000 Mbit/s (ix Industrial®-Ports): 8 x, Operating temperature: -40 ... +70 °C
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS eCon 2080GX-I-AWT
SUPPLIERALTNO
Alternative product number
24 14 408 0002
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
105
AAF525
max. ambient temperature during operating phase
70 °C
AAF526
min. ambient temperature during operating phase
-40 °C
AAF535
supply voltage (at DC)
24 V
AAI344
number of other ports
8
AAL519
fast ethernet present
No
AAL673
gigabit ethernet present
Yes
AAL791
layer 2 present
Yes
AAL792
layer 3 present
No
AAL793
layer 4 present
Yes
AAO742
Brand
Ha-VIS eCon 2000
AAP553
Number of network connections
8
AAP783
Total number of available connections
8
AAR529
net weight to record marketed quantities (WEEE)
0.225 kg
AAU731
Manufacturer product family
Ha-VIS eCon 2000
BAA020
height
113 mm
BAB577
depth
24 mm
BAC682
Max. reach
100 m
BAE617
Mass
225 g
BAE846
Type
Industrial Ethernet Switches
BAF016
width
80.4 mm
BAF062
Data connection protocol
Full Gigabit Ethernet
BAF504
Communication, type
Full Gigabit Ethernet
BAG975
degree of protection
IP30, mated condition
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    SCHUNK
    PPU-E - Linear pick & place unit
Previews
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça