Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 4080-B1
Bill of material
HARTING 20772083001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20772083001
DESCSHORT
Short Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8
DESCLONG
Long Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 8, Operating temperature: -40 ... +70 °C
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS eCon 4080-B1
SUPPLIERALTNO
Alternative product number
20 77 208 3001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
168
AAF525
max. ambient temperature during operating phase
70 °C
AAF526
min. ambient temperature during operating phase
-40 °C
AAF535
supply voltage (at DC)
24 V
AAF545
type of fixing (35 mm DIN rail mounting) available
Yes
AAF551
type of fixing (19-inch installation) available
No
AAL519
fast ethernet present
Yes
AAL673
gigabit ethernet present
No
AAL791
layer 2 present
Yes
AAL792
layer 3 present
No
AAL793
layer 4 present
Yes
AAO742
Brand
Ha-VIS eCon 4000
AAP553
Number of network connections
8
AAP783
Total number of available connections
8
AAR529
net weight to record marketed quantities (WEEE)
1.2 kg
AAU731
Manufacturer product family
Ha-VIS eCon 4000
BAE617
Mass
1200 g
BAE846
Type
Industrial Ethernet Switches
BAF062
Data connection protocol
Fast Ethernet
BAF504
Communication, type
Fast Ethernet
BAG975
degree of protection
IP40, mated condition
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    2002-2401 - 4-conductor double deck terminal block, Through/through terminal block, L/L, without marker carrier, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
    HARTING
    09486896018005
    HARTING
    CABO INJ M12/- 4P M COD-D RETO 2,0m M/M
    HARTING
    7/8 Cable Assembly 4p+PE an/- f/- 4,0m
    HARTING
    M12 slim angled female A-cod 5-pol
    HARTING
    circular Connector w. Harax M12 L3 M
    HARTING
    M12-SD-CC-IDC-4P-ACOD-F-STR-SHLD
    HARTING
    M12 Cable as D-cod st/st m/m PUR 50,0m
Previews
3D
Dimension
2D
Download CAD models