Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 10m
Bill of material
HARTING 09456000694
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09456000694
DESCSHORT
Short Description
Copper cable, (round), for railway applications, 4x 2x AWG 24/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 10 m
DESCLONG
Long Description
Copper cable, (round), for railway applications, 4x 2x AWG 24/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 10 m, Cat. 7, Class F up to 600 MHz
MANUTYPEDESC
Manufacturer Type Description
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 10m
SUPPLIERALTNO
Alternative product number
09 45 600 0694
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
113
AAO057
Product type
Ha-Vis EtherRail 4x2xAWG24/7 CAT7 10m
AAP775
Number of wires
8
AAQ328
AWG-number
4x 2x AWG 24/7
AAU734
Manufacturer product description
Copper cable, (round), for railway applications, 4x 2x AWG 24/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 10 m, Cat. 7, Class F up to 600 MHz
AAW338
Manufacturer product designation
Copper cable, (round), for railway applications, 4x 2x AWG 24/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 10 m
BAB378
Color of coat
Black
BAB392
certificate/approval
0
BAE029
Material of the mantle
Polyolefin copolymer electron beam crosslinked Comp 752
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444993
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania