Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 50m
Bill of material
HARTING 09456000703
MANUID
Product number of the Manufacturer
09456000703
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 50 m
DESCLONG
Long Description
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 50 m, Cat. 7, Class F up to 600 MHz
MANUTYPEDESC
Manufacturer Type Description
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 50m
SUPPLIERALTNO
Alternative product number
09 45 600 0703
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
67
AAO057
Product type
Ha-Vis EtherRail 4x2xAWG26/7 CAT7 50m
AAP775
Number of wires
8
AAQ328
AWG-number
4x 2x AWG 26/7
AAU734
Manufacturer product description
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 50 m, Cat. 7, Class F up to 600 MHz
AAW338
Manufacturer product designation
Copper cable, (round), for railway applications, 4x 2x AWG 26/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 50 m
BAB378
Color of coat
Black
BAB392
certificate/approval
0
BAE029
Material of the mantle
Polyolefin copolymer electron beam crosslinked Comp 752
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Patch Cable 1,5m CAT6 pvc
    Bel Fuse
    ss_39100_021 - Stewart Connector
    Bel Fuse
    450_011 - Stewart Connector
Previews
Download CAD models
No generation actions are associated with this part