Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 100m
Bill of material
HARTING 09456001420
MANUID
Product number of the Manufacturer
09456001420
DESCSHORT
Short Description
Copper cable, (round), for railway applications, 4x AWG 22/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 100 m
DESCLONG
Long Description
Copper cable, (round), for railway applications, 4x AWG 22/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 100 m, Cat. 5, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 100m
SUPPLIERALTNO
Alternative product number
09 45 600 1420
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
80
AAO057
Product type
Ha-Vis EtherRail 4xAWG22/7 bl CAT5 100m
AAP775
Number of wires
4
AAQ328
AWG-number
4x AWG 22/7
AAU734
Manufacturer product description
Copper cable, (round), for railway applications, 4x AWG 22/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 100 m, Cat. 5, Class D up to 100 MHz
AAW338
Manufacturer product designation
Copper cable, (round), for railway applications, 4x AWG 22/7, Polyolefin copolymer electron beam crosslinked Comp 752, Cable length: 100 m
BAB378
Color of coat
Blue
BAB392
certificate/approval
0
BAE029
Material of the mantle
Polyolefin copolymer electron beam crosslinked Comp 752
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444991
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part