Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS MK3000 Cover38
Bill of material
HARTING 24981000001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
24981000001
DESCSHORT
Short Description
Mounting cover, for switches with 38 mm width, Steel sheet
DESCLONG
Long Description
Mounting cover, for switches with 38 mm width, Steel sheet
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS MK3000 Cover38
SUPPLIERALTNO
Alternative product number
24 98 100 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Ha-VIS MK3000 Cover38
AAO742
Brand
Ha-VIS MK3000
AAS627
Weight of the individual packaging
143.88 g
AAU734
Manufacturer product description
Mounting cover, for switches with 38 mm width, Steel sheet
AAW338
Manufacturer product designation
Mounting cover, for switches with 38 mm width, Steel sheet
BAF281
Use for product
Ha-VIS MK3000
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models