Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS MK3000 DINH
Bill of material
HARTING 24981000005
PREVIEW
Preview
MANUID
Product number of the Manufacturer
24981000005
DESCSHORT
Short Description
Mounting adapter, Flat DIN rail mounting, Horizontal, Steel sheet
DESCLONG
Long Description
Mounting adapter, Flat DIN rail mounting, Horizontal, Steel sheet
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS MK3000 DINH
SUPPLIERALTNO
Alternative product number
24 98 100 0005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Ha-VIS MK3000 DINH
AAO742
Brand
Ha-VIS MK3000
AAS627
Weight of the individual packaging
362.18 g
AAU734
Manufacturer product description
Mounting adapter, Flat DIN rail mounting, Horizontal, Steel sheet
AAW338
Manufacturer product designation
Mounting adapter, Flat DIN rail mounting, Horizontal, Steel sheet
BAF281
Use for product
Ha-VIS MK3000
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    1286610000 - IE-SW-VL16T-14TX-2SC
    PHOENIX CONTACT
    2700197 - FL MGUARD GT/GT
    SIEMENS
    Industrial PC (built-in)
    PHOENIX CONTACT
    1089126 - FL SWITCH 2406-2SFX PN
    SIEMENS
    Network-router
Previews
3D
Dimension
2D
Download CAD models