Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-4040C - European standard aluminum alloy profile -E40 series-4040C
Bill of material
HA01-E-4040C-L50
CODE
code
HA01-E-4040C
SER
series
E
MAT
Material
6063-T5
SUR
surface treatment
Sandblasting oxidation treatment
SPEC
specification
4040C
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of area
8.6X10⁴ mm⁴
LY
second moment of area
8.6X10⁴ mm⁴
WX
Cross section resistance moment
4.3X10³ mm³
WY
Cross section resistance moment
4.45X10³ mm³
WEI
Meters
1.7 kg/m
SA
surface area
609.9 mm²
LINK
link
https://www.srdfaa.com/product/1141603221233.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models