Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-4080A - E40
Bill of material
HA01-E-4080A-L50
CODE
code
HA01-E-4080A
SER
xl
E
MAT
Material
6063-T5
SUR
surface treatment
pen sha
SPEC
specification
4080A
L
mm
Enter value for L
mm
cm
inch
ft
LX
Lx
12.7X10⁴ mm⁴
LY
Ly
49.7X10⁴ mm⁴
WX
Wx
3.2X10³ mm³
WY
Wy
24.9X10³ mm³
WEI
weight
2.12 kg/m
SA
bmj
776.8 mm²
LINK
link
https://www.srdfaa.com/product/1141603221238.html
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD