Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-E-80120 - European standard aluminum alloy profile -E40 series-80120
Bill of material
HA01-E-80120-L50
CODE
code
HA01-E-80120
SER
series
E
MAT
Material
6063-T5
SUR
surface treatment
Sandblasting oxidation treatment
SPEC
specification
80120
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of area
207.9X10⁴ mm⁴
LY
second moment of area
453.8X10⁴ mm⁴
WX
Cross section resistance moment
34.65X10³ mm³
WY
Cross section resistance moment
113.45X10³ mm³
WEI
Meters
7.4 kg/m
SA
surface area
2701.3 mm²
LINK
link
https://www.srdfaa.com/product/1141603221252.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models