Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA11-YZ-408-4080,HA11-YZ-408-4080-GT - Accessories for GB 40 profile - die casting corner code - GB slot width 8.2-40 series
Bill of material
HA11-YZ-408-4080
CODE
RT
rabbet
8.2
MOD
Model
TYPE
type
Die-cast angle code
MAT
Die-cast aluminum alloy
SUR
surface treatment
Surface blasting
WEI
weight
g
USE
use
Used to connect two national standard profiles with a groove width of 8.2mm vertically to each other, equipped with 4 M6 bolts and corresponding T-nuts, spring washers and flat washers g
LINK
https://www.srdfaa.com/product/1781892880016
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型