You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
HA21-TW-G306
SRD-FA
SRD-Profile
Aluminum alloy profile G30 series
Powered by
CAD模型選擇
{srdfaa/lxc/a8/lxc-184-3_asmtab.prj},{NB=HA21-TW-G306},{CODE=HA21-TW-G306},{RT=6.2},{MOD=DP},{TYPE=swllj},{MAT=xhj},{SUR=lvs},{WEI=37.2},{USE=use},{LINK=link},{PPATH=lxc-184-3/lxc-184-3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TW-G306,HA21-TW-G306-GT - Accessories for national standard 30 profile - three dimensional connector - national standard slot width 6.2-30 series
Bill of material
HA21-TW-G306
CODE
HA21-TW-G306
HA21-TW-G306
RT
rabbet
6.2
MOD
Model
Single product supply
Single product supply
TYPE
type
three - dimensional connector
MAT
Zinc alloy
SUR
surface treatment
Aluminium
WEI
weight
37.2
37.2
g
USE
use
It is used for the three-way 90 ° connection of three national standard profiles with groove width of 6.2mm. Equipped with 3 M6 countersunk head screws. The central hole at one end of three profiles needs tapping
LINK
https://www.srdfaa.com/product/1141603220296.html
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求