Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
VIPDO
Description
HAE35
Bill of material
HAE35-15-5-L150-F15-P6
CNSORDERNO
CODE
HAE35
TYPES
Block nut type
AC
Accuracy class
C10
SL
Screw material
S55C
NL
Nut Material
SCM420
SRHT
Screw Rod Heat treatment
High frequency quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
15
LH
Lead length
L
F
P
Y
83
BR
Ball diameter
3.1750
BDOSR
Base diameter of screw Rod
12.5
TD
Thread Direction
Dextral
NONL
Number of nut loops
2.5 turns 1 column
AE
Axial clearance
Below 0.1
CKN
move
5.1
C0KN
quiet
10.5
BE
Bearing shape
RSH
Recommended screw holder
RSFSR
Recommended support for screw Rod
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés