Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
FATH
Description
Hammer Nut Slot 10 with Turning Help
Bill of material
096H10817S20
PARTNR
Part #
H1
5.8 mm
H2
mm
N
10 mm
S
Size
P
Profile
B-Profile
MAT
Material
Steel
WEIGHT
Weight
g
ID
ID #
CTN
Customs Tariff Number
73181692
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models