Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Hammer Nut, Step Height 1.0 mm
Bill of material
096H08610
PARTNR
Part #
096H08610
H
1 mm
S
Size
M6
WEIGHT
Weight
2.2 g
CTN
Customs Tariff Number
73181692
ID
ID #
102940
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models