Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24 E UL2237 top entry 2-Lever 1,0m
Bill of material
HARTING 20871461301100
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20871461301100
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
MANUTYPEDESC
Manufacturer Type Description
Han 24 E UL2237 top entry 2-Lever 1,0m
SUPPLIERALTNO
Alternative product number
20 87 146 1301 100
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
0
AAO057
Product type
Han 24 E UL2237 top entry 2-Lever 1,0m
AAO742
Brand
Han E®
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part