Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24DD-SMC-FI-CRT
Bill of material
HARTING 09160243101
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09160243101
DESCSHORT
Short Description
Inserts, Crimp termination, Female, RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 6 B, Contacts: 24, Conductor cross-section: 0.14 ... 2.5 mm²
DESCLONG
Long Description
Inserts, Crimp termination, Female, RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 6 B, Contacts: 24, Conductor cross-section: 0.14 ... 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
Han 24DD-SMC-FI-CRT
SUPPLIERALTNO
Alternative product number
09 16 024 3101
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.14 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAO057
Product type
Han 24DD-SMC-FI-CRT
AAO742
Brand
Han DD®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS461
Size
6 B
AAS465
Insertion cycles, min.
500
AAT080
Pole number
24
AAU734
Manufacturer product description
Inserts, Crimp termination, Female, RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 6 B, Contacts: 24, Conductor cross-section: 0.14 ... 2.5 mm²
AAW338
Manufacturer product designation
Inserts, Crimp termination, Female, RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 6 B, Contacts: 24, Conductor cross-section: 0.14 ... 2.5 mm²
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.5 mm²
BAC739
Min. line cross section, flexible
0.14 mm²
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型