Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A Protect Cover
Bill of material
HARTING 09200035427
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200035427
DESCSHORT
Short Description
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (seal): NBR
DESCLONG
Long Description
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han 3A Protect Cover
SUPPLIERALTNO
Alternative product number
09 20 003 5427
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB373
Type of interlock
Longitudinal strap
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAO057
Product type
Han 3A Protect Cover
AAO742
Brand
Han A®
AAS461
Size
3 A
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (seal): NBR
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models