Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-Base angled-M20
Bill of material
HARTING 19200031160
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19200031160
DESCSHORT
Short Description
Screw mounted housing, Angled, Size: 3 A, Single locking lever, Steel, 1x M20
DESCLONG
Long Description
Screw mounted housing, Angled, Size: 3 A, Single locking lever, Steel, 1x M20, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han 3A-Base angled-M20
SUPPLIERALTNO
Alternative product number
19 20 003 1160
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Screw mounted housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3A-Base angled-M20
AAO742
Brand
Han A®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han A®
AAS460
Size of connection thread
M20
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Screw mounted housing, Angled, Size: 3 A, Single locking lever, Steel, 1x M20, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Screw mounted housing, Angled, Size: 3 A, Single locking lever, Steel, 1x M20
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models