Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A female insert Quick-Lock 1,5mm²
Bill of material
HARTING 09200032734
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200032734
DESCSHORT
Short Description
Inserts, Han-Quick Lock® termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 3
DESCLONG
Long Description
Inserts, Han-Quick Lock® termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 3, Conductor cross-section: 0.25 ... 1.5 mm², Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han 3A female insert Quick-Lock 1,5mm²
SUPPLIERALTNO
Alternative product number
09 20 003 2734
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Socket
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.25 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han 3A female insert Quick-Lock 1,5mm²
AAO742
Brand
Han A®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
Radial spring connection
AAS461
Size
3 A
AAS465
Insertion cycles, min.
500
AAT080
Pole number
3
AAU734
Manufacturer product description
Inserts, Han-Quick Lock® termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 3, Conductor cross-section: 0.25 ... 1.5 mm², Copper alloy, Silver plated
AAW338
Manufacturer product designation
Inserts, Han-Quick Lock® termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 3
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
1.5 mm²
BAC739
Min. line cross section, flexible
0.25 mm²
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 3A Hood Top Entry M25 Low Constr.
    HARTING
    Han 3A female insert with Quick-Lock
    HARTING
    Han 3A-HBM/P-DL-grey
    HARTING
    Han 3A-BU-S
    HARTING
    Han 3A male insert with Quick-Lock 1,5mm
    HARTING
    Han 4A-F-QL
    HARTING
    Han A 04 Pos. F Insert Screw
    HARTING
    Han 3A M Insert Screw
    HARTING
    Han 4A - Male - Quick Lock   1,5mm²
    HARTING
    Han 4A - Female - Quick Lock  1,5mm²
    HARTING
    Han A Hood Coupler Thermoplastic 1 Lever
    HARTING
    Han 3A Protect Cover Die Cast for Hood P
    HARTING
    Han 3A-HTE (7-12mm) black +seal
    HARTING
    Han 3A-HBM-SL-C cap with seal
Previews
3D
Dimension
2D
Download CAD models