Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Hood Coupler LC 2 Levers PG 21
Bill of material
HARTING 09300161730
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300161730
DESCSHORT
Short Description
Cable to cable housing, Size: 16 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x Pg 21
DESCLONG
Long Description
Cable to cable housing, Size: 16 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han B Hood Coupler LC 2 Levers PG 21
SUPPLIERALTNO
Alternative product number
09 30 016 1730
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Coupling housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han B Hood Coupler LC 2 Levers PG 21
AAO742
Brand
Han® B
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® B
AAS460
Size of connection thread
PG21
AAS461
Size
16 B
AAS462
Mounting method of the cable gland
PG
AAU734
Manufacturer product description
Cable to cable housing, Size: 16 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Cable to cable housing, Size: 16 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Top entry, 1x Pg 21
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han B Hood Side Entry LC 2 Pegs PG 16
    HARTING
    Han 6HsB-M-S
    HARTING
    Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG
    HARTING
    Han B Hood Top Entry HC 4 Pegs 2 x PG 29
    HARTING
    Han B Base Surface LC 2 Levers 1xPg21
    HARTING
    Han 6HsB-F-S
    HARTING
    Han B Hood Top Entry HC 4 Reels PG 29
    HARTING
    Han Hood Link 16B
    HARTING
    Han 48B Base with Plastic Cover
    HARTING
    Han B Hood Side Entry HC 2 Reels PG 29
    HARTING
    Han 24B-HSM1-HC-DL-Pg29
    HARTING
    Han E M Crimp Contact Ag 1.5 mm²/ 16 AWG
    HARTING
    Han B Base Surface LC 1 Lever 1 Entry PG
Previews
3D
Dimension
2D
Download CAD models