Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han CRIMP TOOL WITH LOCATOR
Bill of material
HARTING 09990000021
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09990000021
DESCSHORT
Short Description
Service crimping tool
DESCLONG
Long Description
Service crimping tool, Han D®: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E®: 0.5 ... 2.5 mm², Han-Yellock®: 0.5 ... 2.5 mm², Conductor cross-section: 0.14 ... 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
Han CRIMP TOOL WITH LOCATOR
SUPPLIERALTNO
Alternative product number
09 99 000 0021
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAG799
positioner present
Yes
AAO057
Product type
Service crimping tool
AAU734
Manufacturer product description
Service crimping tool, Han D®: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E®: 0.5 ... 2.5 mm², Han-Yellock®: 0.5 ... 2.5 mm², Conductor cross-section: 0.14 ... 2.5 mm²
AAW338
Manufacturer product designation
Service crimping tool
BAC673
Max. cross section of line
2.5 mm²
BAC736
Min. cross section of line
0.14 mm²
BAD875
Net weight
577 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Ferrule Crimp tool 10mm2
    HARTING
    Crimping tool Han-Fast Lock 4-10mm² angl
    HARTING
    Service Crimp Tool FC1-3
    HARTING
    Ferrule crimping tool 0,14-2,5mm²
    HARTING
    Ferrule crimping tool 4-16mm²
    HARTING
    Crimping tool for glass fibre
    HARTING
    T1 Industrial crimp tool (AWG 24-22)
    HARTING
    Crimping Tool  Han C 4/6/10 mm2
    HARTING
    Han Hand Crimp Tool
    HARTING
    DSUB HAND CRIMP TOOL SIGNAL CON.W.P
    HARTING
    Crimping tool for 1mm POF
    HARTING
    HPP V4 Power Crimp Tool
    HARTING
    M23 crimping tool for signal contact
    HARTING
    M23 Crimping tool for power contacts
Previews
Download CAD models
No generation actions are associated with this part