Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han D 7 Pos. M Insert Crimp
Bill of material
HARTING 09210073031
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09210073031
DESCSHORT
Short Description
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 7
DESCLONG
Long Description
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 7, Conductor cross-section: 0.14 ... 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
Han D 7 Pos. M Insert Crimp
SUPPLIERALTNO
Alternative product number
09 21 007 3031
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.14 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han D 7 Pos. M Insert Crimp
AAO742
Brand
Han D®
AAP798
Application standards
EN 60664-1
AAS458
Conductor connection method
crimp connection
AAS461
Size
3 A
AAS465
Insertion cycles, min.
500
AAT080
Pole number
7
AAU734
Manufacturer product description
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 7, Conductor cross-section: 0.14 ... 2.5 mm²
AAW338
Manufacturer product designation
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 7
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
HB
BAC676
Max. line cross section, flexible
2.5 mm²
BAC739
Min. line cross section, flexible
0.14 mm²
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型